BCM6135CD1E5165T00 | | Vicor
Input Voltage
384V
Output Voltage
48V
Output Power
3400W
6135 CM-ChiP package
2.415 x 1.392 x 0.292in / 61.33 x 35.35 x 7.42mm
2.415 x 1.392 x 0.292in / 61.33 x 35.35 x 7.42mm
Option Graph Section
Options
Part Number
BCM6135CD1E5165T00
Lead time
32 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $471.70 |
10+ | $374.69 |
25+ | $341.88 |
50+ | $318.98 |
100+ | $297.62 |
Product Features
Product features
- OV, OC, UV, short-circuit and thermal protection
- Parallel operation for multi kW arrays
- 97.9% peak efficiency
- Up to 65A continuous low-voltage-side current