DCM3414B50M17C2M05 | DCM® DC-DC Converter Module | Vicor
DCM3414B50M17C2M05
in the product family
DCM® DC-DC Converter Module
DCM3414B50M17C2M05
in the product family
DCM® DC-DC Converter Module
Input Voltage
28V
Output Voltage
15V
Output Power
320W
3414 VIA package
3.38 x 1.4 x 0.37in / 85.93 x 35.54 x 9.4mm
3.38 x 1.4 x 0.37in / 85.93 x 35.54 x 9.4mm
Option Graph Section
Options
Part Number
DCM3414B50M17C2M05
Lead time
32 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $810.12 |
10+ | $643.50 |
25+ | $587.16 |
50+ | $547.84 |
100+ | $511.15 |
Distributor stock
Product Features
Product features
- Output overvoltage protection
- High efficiency and power density
- Robust packaging for harsh environments
- Integrated EMI and transient filtering
- Input undervoltage lockout
- Overtemperature protection
- Chassis mount or PCB mount packaging options
Accordion Section
Related accessories
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Heat Sinks for VIA 3414 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-04 | Add to Cart |
Description Heat Sinks for VIA 3414 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-04 | Add to Cart |
Description Heat Sinks for VIA 3414 Transversel Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43808-04 | Add to Cart |
Description Heat Sinks for VIA 3414 Transverse Fins 12.70 mm tall | RoHS Yes | Drawings | Part Number 43809-04 | Add to Cart |