Skip to main content
Back to DCM

DCM3623T50T26A6T00 | DCM® DC-DC Converter Module | Vicor

DCM3623T50T26A6T00 in the product family

DCM® DC-DC Converter Module

3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
DCM3623T50T26A6T00 in the product family

DCM® DC-DC Converter Module

Input Voltage 30V
Output Voltage 24V
Output Power 160W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
Error Message here
Order an evaluation board
DCM3623E50T26A6M00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM3623T50T26A6T00
Lead time
32 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $176.83
50+ $164.99
100+ $153.94