Skip to main content
Back to DCM

DCM3623T75H17C2T00 | DCM® DC-DC Converter Module | Vicor

DCM3623T75H17C2T00 in the product family

DCM® DC-DC Converter Module

3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
DCM3623T75H17C2T00 in the product family

DCM® DC-DC Converter Module

Input Voltage 48V
Output Voltage 15V
Output Power 320W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
Error Message here
Order an evaluation board
DCM3623E75H17C2T00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM3623T75H17C2T00
Lead time
32 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $195.35
50+ $182.27
100+ $170.06