Skip to main content

DCM3623T75X1780M70 | DCM® DC-DC Converter Module | Vicor

DCM3623T75X1780M70 in the product family

DCM® DC-DC Converter Module

3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
DCM3623T75X1780M70 in the product family

DCM® DC-DC Converter Module

Input Voltage 42V
Output Voltage 15V
Output Power 80W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
Error Message here
Order an evaluation board
DCM3623E75X1780T70

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM3623T75X1780M70
Lead time
32 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $272.45
50+ $254.21
100+ $237.18

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • MIL-STD-704 (E+F) Applications
  • MIL-STD-1275 Applications

Accordion Section

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Spreader RoHS Yes Drawings Part Number 47272 Add to Cart