DCM3714VD2K26E0C01 | DCM® DC-DC Converter Module | Vicor
DCM3714VD2K26E0C01
in the product family
DCM® DC-DC Converter Module
DCM3714VD2K26E0C01
in the product family
DCM® DC-DC Converter Module
Input Voltage
270V
Output Voltage
24V
Output Power
500W
3714 VIA package
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
Option Graph Section
Options
Part Number
DCM3714VD2K26E0C01
Lead time
28 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $836.79 |
10+ | $664.68 |
25+ | $606.49 |
50+ | $565.87 |
100+ | $527.98 |
Product Features
Product features
- Output overvoltage protection
- High efficiency and power density
- Robust packaging for harsh environments
- Integrated EMI and transient filtering
- Input undervoltage lockout
- Overtemperature protection
- Chassis mount or PCB mount packaging options
Accordion Section
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related accessories
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Heat Sinks for VIA 3714 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-05 | |
Description Heat Sinks for VIA 3714 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-05 | Add to Cart |
Description Heat Sinks for VIA 3714 Transversel Fins 22.86 mm tal | RoHS Yes | Drawings | Part Number 43808-05 | |
Description Heat Sinks for VIA 3714 Transverse Fins 12.70 mm tall | RoHS Yes | Drawings | Part Number 43809-05 |
Signal Connector Kit
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Signal Connector Kit | RoHS Yes | Drawings | Part Number 42550 | Add to Cart |