Skip to main content

DCM3717S60D13K0TN1 | DCM® DC-DC Converter Module | Vicor

DCM3717S60D13K0TN1 in the product family

DCM® DC-DC Converter Module

3717 SM-ChiP package
1.445 x 0.68 x 0.198in / 36.71 x 17.27 x 5.03mm
DCM3717S60D13K0TN1 in the product family

DCM® DC-DC Converter Module

Input Voltage 54V
Output Voltage 12.2V
Output Power 1000W
3717 SM-ChiP package
1.445 x 0.68 x 0.198in / 36.71 x 17.27 x 5.03mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
No configuration options available
Part Number
DCM3717S60D13K0TN1
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $249.62
10+ $198.28
25+ $180.92
50+ $168.80
100+ $157.50
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • High power density up to 1000W
  • High efficiency up to 96.5%
  • Parallel-capable for higher power applications
  • PMBus® compatible telemetry
  • 40 – 60 VDC input range
  • SM ChiP surface mount package
  • 5.2mm package height

Accordion Section