Skip to main content

DCM4623TC8G16F0M00 | DCM® DC-DC Converter Module | Vicor

DCM4623TC8G16F0M00 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM4623TC8G16F0M00 in the product family

DCM® DC-DC Converter Module

Input Voltage 290V
Output Voltage 13.8V
Output Power 600W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Error Message here
Order an evaluation board
DCM4623EC8G16F0T00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM4623TC8G16F0M00
Lead time
32 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $531.37
50+ $495.79
100+ $462.59
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
  • MIL-STD-704 (E+F) Applications
  • MIL-STD-1275 Applications

Accordion Section

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Spreader RoHS Yes Drawings Part Number 47273 Add to Cart