Skip to main content
Back to DCM

DCM4623TD2H53E0T00 | DCM® DC-DC Converter Module | Vicor

DCM4623TD2H53E0T00 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM4623TD2H53E0T00 in the product family

DCM® DC-DC Converter Module

Input Voltage 300V
Output Voltage 48V
Output Power 500W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Error Message here
Order an evaluation board
DCM4623ED2H53E0T00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM4623TD2H53E0T00
Lead time
32 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $234.60
50+ $218.89
100+ $204.23