Skip to main content

DCM4623TD2N04A1M70 | DCM® DC-DC Converter Module | Vicor

DCM4623TD2N04A1M70 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM4623TD2N04A1M70 in the product family

DCM® DC-DC Converter Module

Input Voltage 275V
Output Voltage 3.3V
Output Power 110W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Error Message here
Order an evaluation board
DCM4623ED2N04A1T70

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM4623TD2N04A1M70
Lead time
32 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $425.93
50+ $397.41
100+ $370.80

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • MIL-STD-704 (E+F) Applications
  • MIL-STD-1275 Applications

Accordion Section

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Spreader RoHS Yes Drawings Part Number 47273 Add to Cart