Skip to main content
Back to DCM

DCM4623TD2N06A9T00 | DCM® DC-DC Converter Module | Vicor

DCM4623TD2N06A9T00 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM4623TD2N06A9T00 in the product family

DCM® DC-DC Converter Module

Input Voltage 275V
Output Voltage 5V
Output Power 190W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Error Message here
Order an evaluation board
DCM4623ED2N06A9T00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM4623TD2N06A9T00
Lead time
32 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $214.27
50+ $199.92
100+ $186.54