Skip to main content

MDCM270P150M500A40 | DCM® DC-DC Converter Module | Vicor

MDCM270P150M500A40 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
MDCM270P150M500A40 in the product family

DCM® DC-DC Converter Module

Input Voltage 270V
Output Voltage 15V
Output Power 500W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM4623ED2K17E0M00

Evaluation Board Users Guide

Option Graph Section

Options
No configuration options available
Part Number
MDCM270P150M500A40
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $581.87
50+ $542.91
100+ $506.55

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
  • MIL-STD-704 (E+F) Applications
  • MIL-STD-1275 Applications

Accordion Section

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Spreader RoHS Yes Drawings Part Number 47273 View details

Common Mode Choke

Description RoHS Drawings Input Voltage Range Current Rating Part Number Add to cart table header
Description 1400 uH RoHS Yes Drawings Input Voltage Range 160 – 420V Current Rating 4.0A Part Number 47724-142 View details