Skip to main content
Back to NBM

NBM6123T60E12A7T0R | NBM™ Non-isolated Bus Converter Module | Vicor

NBM6123T60E12A7T0R in the product family

NBM™ Non-isolated Bus Converter Module

6123 ChiP package
0.99 x 2.402 x 0.286in / 25.14 x 61.0 x 7.26mm
NBM6123T60E12A7T0R in the product family

NBM™ Non-isolated Bus Converter Module

Input Voltage 54V
Output Voltage 10.8V
Output Current 170A
6123 ChiP package
0.99 x 2.402 x 0.286in / 25.14 x 61.0 x 7.26mm
Error Message here
Order an evaluation board
NBM6123E60E12A7T0R

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
NBM6123T60E12A7T0R
Lead time
32 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $244.77
50+ $228.38
100+ $213.08

Product Features

Product features

  • Based on Vicor's Sine Amplitude Converter™ Topology
  • High power density
  • Fixed ratio - unregulated
  • Fixed frequency
  • Bi-directional
  • ZVS and ZCS - Negligible switching losses
  • Cycle-by-cycle transient response - Negligible intermediary energy storage
  • Thermally (not power) limited - Higher efficiency and higher power
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
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed RoHS Yes Drawings Part Number 40704 Add to Cart

Push Pins: Top Sided Heat Sink Application

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"–0.056" PCB (white) RoHS Yes Drawings Part Number 32434 Add to Cart
Description 0.057"–0.091" PCB (black) RoHS Yes Drawings Part Number 32435 Add to Cart
Description 0.092"–0.119" PCB (blue) RoHS Yes Drawings Part Number 32436 Add to Cart
Description 0.120"–0.142" PCB (gray) RoHS Yes Drawings Part Number 32437 Add to Cart

Push Pins: Dual Sided Heat Sink Application

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"–0.073" PCB (blue) RoHS Yes Drawings Part Number 32436 Add to Cart
Description 0.074"–0.096" PCB (gray) RoHS Yes Drawings Part Number 32437 Add to Cart