Skip to main content
Back to PFM

PFM4414BB6M48D0TB8 | PFM™ Isolated AC-DC Converter with PFC | Vicor

PFM4414BB6M48D0TB8 in the product family

PFM™ Isolated AC-DC Converter with PFC

4414 VIA package
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.3mm
PFM4414BB6M48D0TB8 in the product family

PFM™ Isolated AC-DC Converter with PFC

Input Voltages 85V - 264V
Output Voltage 48V
Output Power 400W
4414 VIA package
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.3mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
PFM4414BB6M48D0TB8
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $1,449.60
10+ $1,151.46
25+ $1,050.64
50+ $980.28
100+ $914.63

Product Features

Product features

  • Small size, low profile
  • Ruggedized Autoranger
  • Double sided thermal housing
  • Easy-to-use solution requires only a few external components (rectifier, fuse, MOV, hold-up caps)
  • Integrated filtering, transient protection, inrush protection
  • Active Power Factor Correction (PFC) exceeding .95 at most line/load conditions (filter dependent)
  • 400 W available over entire input voltage range
  • Chassis mount or PCB mount packaging options
  • Small and simple “wall-plug-to-POL design with Vicor POL buck, and buck-boost regulator products

Accordion Section

  • Outline drawing for PFM Pin
    PDF 
  • Outline drawing for PFM Lugnut
    PDF 
  • Product Outline Drawing
    PDF  DXF 
  • Product Outline Drawing
    IGS  STP 

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related accessories

Associated System Modules

Description RoHS Drawings Part Number Add to cart table header
Description AIM (Adapter Input Module) RoHS Drawings
Part Number AIM1714BB6MC7D5T08 View details

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Sinks for VIA 4414 Longitudinal Fins 14.60 mm tall RoHS Yes Drawings Part Number 43806-09 View details
Description Heat Sinks for VIA 4414 Longitudinal Fins 22.86 mm tall RoHS Yes Drawings Part Number 43807-09 View details
Description Heat Sinks for VIA 4414 Transversel Fins 22.86 mm tall RoHS Yes Drawings Part Number 43808-09 View details
Description Heat Sinks for VIA 4414 Transverse Fins 14.60 mm tall RoHS Yes Drawings Part Number 43809-09 View details
Description Heat Sinks for VIA 4414 Longitudinal Fins 14.60 mm tall(High Current Package) RoHS Yes Drawings Part Number 43806-08
Description Heat Sinks for VIA 4414 Longitudinal Fins 22.86 mm tall(High Current Package) RoHS Yes Drawings Part Number 43807-08 View details
Description Heat Sinks for VIA 4414 Transverse Fins 12.70 mm tall (High Current Package) RoHS Yes Drawings Part Number 43809-08
Description Heat Sinks for VIA 4414 Transversel Fins 22.86 mm tall (High Current Package) RoHS Yes Drawings Part Number 43808-08 View details