PI3741-00-LGIZ | ZVS Buck-Boost Regulator | Vicor
PI3741-00-LGIZ
in the product family
ZVS Buck-Boost Regulator
PI3741-00-LGIZ
in the product family
ZVS Buck-Boost Regulator
Input Voltage
48V
Output Voltage
24V
Iout Max
5.72A
10x14 LGA-SiP
0.551 x 0.394 x 0.101in / 14.0 x 10.0 x 2.56mm
0.551 x 0.394 x 0.101in / 14.0 x 10.0 x 2.56mm
Option Graph Section
Options
Part Number
PI3741-00-LGIZ
Lead time
32 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $24.48 |
25+ | $17.74 |
100+ | $15.45 |
Product Features
Product features
- Wide input voltage range
- Wide output voltage range
- Over 150 W continuous power (for specific conditions)
- Parallel capable with single wire current sharing
- External frequency synchronization / interleaving
- High Side Current Sense Amplifier
- General Purpose Amplifier