PI3755-02-LGIZ | ZVS Buck-Boost Regulator | Vicor
PI3755-02-LGIZ
in the product family
ZVS Buck-Boost Regulator
PI3755-02-LGIZ
in the product family
ZVS Buck-Boost Regulator
Input Voltage
54V
Output Voltage
44V
Iout Max
2.27A
10x10 LGA-SiP
0.394 x 0.394 x 0.101in / 10.0 x 10.0 x 2.56mm
0.394 x 0.394 x 0.101in / 10.0 x 10.0 x 2.56mm
Option Graph Section
Options
Part Number
PI3755-02-LGIZ
Lead time
32 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $22.18 |
25+ | $16.07 |
100+ | $13.99 |
Product Features
Product features
- Wide input voltage range
- Wide output voltage range
- Parallel capable with single wire current sharing
- External frequency synchronization / interleaving
- High Side Current Sense Amplifier