V110B12E200BL3 | Mini DC DC Converter | Vicor
V110B12E200BL3
in the product family
Mini DC DC Converter
V110B12E200BL3
in the product family
Mini DC DC Converter
Input Voltage
110V
Output Voltage
12V
Output Power
200W
Half Brick
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
End of life
Option Graph Section
Options
Part Number
V110B12E200BL3
Product Features
Product features
- Size: 2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm)
- Low noise zero current switching and zero voltage
- Switching technology
- Single-wire paralleling
- Output voltage adjust from 10-110%
- Logic enable / disable
- Input undervoltage lockout
- Output overvoltage protection
Accordion Section
- Data Sheets
Mini Family 110V Input Data Sheet
- InMate Design Guide
- Military De-rating Guide
- SurfMate Design Guide
- Soldering Methods and Procedures for RoHS-Compliant Power Modules
-
AN:101
High-Efficiency Battery Charger Using Power Components -
AN:104
Hot-Swap Capability Eliminates Downtime -
AN:106
Thermal Considerations: Assuring Performance of Maxi, Mini and Micro High-Density DC-DC Converter Modules -
AN:109
Adjustable Latching Output Overcurrent Circuit -
AN:201
Using Modular DC-DC Converters to Meet European Standards for Railway Applications -
AN:206
Maxi, Mini, Micro DC-DC Converters Parallel Bus: PR Pin -
AN:207
Designing High-Power Arrays Using Maxi, Mini and Micro Family DC-DC Converters -
AN:208
Soldering Methods and Procedures for Vicor Power Modules -
AN:209
Wide-Range Trimming with Variable Loads -
AN:211
Constant Current Control for DC-DC converters -
AN:214
Meeting Transient Specifications for Electrical Systems in Military Vehicles
- cURus – UL 60950-1, CSA 60950-1
- cTÜVus – EN 62368-1, UL 62368-1, CSA 62368-1
- CE Mark – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CE Mark – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CB Certificate – IEC 62368-1
- Module Safety Instruction Sheet
- UKCA - The Electrical Equipment (Safety) Regulations 2016, SI 2016 No. 1101
- UKCA and Restriction of Hazardous Substances SI 2012, No. 3032
-
Mini, long tin/lead pin, through-hole baseplate
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
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 32188 | View details |
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30189 | View details |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30195 | View details |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30182 | View details |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30184 | View details |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30269 | View details |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30721 | View details |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30724 | View details |
CM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 3000 uH | RoHS Yes | Drawings | Current Rating 7.0 | Part Number 31742 | View details |
Description 1000 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 31743 | View details |
Description 1.3 mH | RoHS Yes | Drawings | Current Rating 13.0 | Part Number 32006 | View details |
DM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 22 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 33206 | View details |
Description 1 mH | RoHS Yes | Drawings | Current Rating 4.0 | Part Number 36-00036 | View details |
Capacitors
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | View details |
Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | View details |
Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | View details |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | View details |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | View details |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | View details |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | View details |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | View details |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | View details |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | View details |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | View details |
Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | View details |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | View details |
Remote Sense Compensation
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 1mH Output Sense | RoHS Yes | Drawings | Part Number 36-00030 | View details |
Scope jack
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Shielded horz. | RoHS No |
Drawings
|
Part Number 01830 | View details |
Description Shielded vert. | RoHS No |
Drawings
|
Part Number 06207 | View details |
Thermate Pad
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Mini Thermate Pad | RoHS Yes | Drawings | Part Number 20264 | View details |
Transformer
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description PR Bus Isolation | RoHS No |
Drawings
|
Part Number 29768 | View details |