V110B12T200BL | Mini DC DC Converter | Vicor
V110B12T200BL
in the product family
Mini DC DC Converter
V110B12T200BL
in the product family
Mini DC DC Converter
Input Voltage
110V
Output Voltage
12V
Output Power
200W
Half Brick
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
Option Graph Section
Options
Part Number
V110B12T200BL
Lead time
22 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $345.65 |
10+ | $274.56 |
25+ | $250.52 |
50+ | $233.74 |
100+ | $218.09 |
Product Features
Product features
- Size: 2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm)
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
Mini Family 110V Input Data Sheet
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
Mini, long tin/lead pin, slotted baseplate
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
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 32188 | View details |
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30189 | View details |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30195 | View details |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30182 | View details |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30184 | View details |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30269 | View details |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30721 | View details |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30724 | View details |
CM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 3000 uH | RoHS Yes | Drawings | Current Rating 7.0 | Part Number 31742 | View details |
Description 1000 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 31743 | View details |
Description 1.3 mH | RoHS Yes | Drawings | Current Rating 13.0 | Part Number 32006 | View details |
DM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 22 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 33206 | View details |
Description 1 mH | RoHS Yes | Drawings | Current Rating 4.0 | Part Number 36-00036 | View details |
Capacitors
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | View details |
Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | View details |
Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | View details |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | View details |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | View details |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | View details |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | View details |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | View details |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | View details |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | View details |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | View details |
Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | View details |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | View details |
Remote Sense Compensation
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 1mH Output Sense | RoHS Yes | Drawings | Part Number 36-00030 | View details |
Scope jack
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Shielded horz. | RoHS No |
Drawings
|
Part Number 01830 | View details |
Description Shielded vert. | RoHS No |
Drawings
|
Part Number 06207 | View details |
Thermate Pad
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Mini Thermate Pad | RoHS Yes | Drawings | Part Number 20264 | View details |