Skip to main content

V150C28M150BG2 | Micro DC DC Converter | Vicor

V150C28M150BG2 in the product family

Micro DC DC Converter

Quarter Brick
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
V150C28M150BG2 in the product family

Micro DC DC Converter

Input Voltage 150V
Output Voltage 28V
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
V150C28M150BG2
Lead time
22 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $690.94
10+ $548.83
25+ $500.78
50+ $467.24
100+ $435.95

Product Features

Product features

  • Size: 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
  • Low noise zero current switching and zero voltage
  • Switching technology
  • Single-wire paralleling
  • Output voltage adjust from 10-110%
  • Logic enable / disable
  • Input undervoltage lockout
  • Output overvoltage protection

Accordion Section

  • Micro, long gold pin (RoHS), threaded baseplate
    PDF 
  • Micro, long gold pin (RoHS), threaded baseplate
    STP 

Related accessories

Diodes and Rectifiers

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description ORing To-220 Dual RoHS Yes Drawings Current Rating 30.0 Part Number 39501

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30719 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30183 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30722 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30725 View details

CM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 3000 uH RoHS Yes Drawings Current Rating 7.0 Part Number 31742 View details
Description 1000 uH RoHS Yes Drawings Current Rating 12.0 Part Number 31743 View details
Description 1.3 mH RoHS Yes Drawings Current Rating 13.0 Part Number 32006 View details

DM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 22 uH RoHS Yes Drawings Current Rating 12.0 Part Number 33206 View details
Description 1 mH RoHS Yes Drawings Current Rating 4.0 Part Number 36-00036 View details

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 View details
Description Y-Cap RoHS Yes Drawings Part Number 01000 View details
Description Y-Cap RoHS Yes Drawings Part Number 03093 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 View details
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 View details
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 View details
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 View details

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 View details

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 View details
Description Shielded vert. RoHS No Drawings
Part Number 06207 View details

Thermate Pad

Description RoHS Drawings Part Number Add to cart table header
Description Micro Thermate Pad RoHS Yes Drawings Part Number 20265 View details

Transformer

Description RoHS Drawings Part Number Add to cart table header
Description PR Bus Isolation RoHS No Drawings
Part Number 29768 View details