Skip to main content

V24A28T500BG | Maxi DC DC Converter | Vicor

V24A28T500BG in the product family

Maxi DC DC Converter

Full Brick
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
V24A28T500BG in the product family

Maxi DC DC Converter

Input Voltage 24V
Output Voltage 28V
Output Power 500W
Full Brick
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
Data Sheet
Error Message here
Order an evaluation board
24644R

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
V24A28T500BG
Lead time
22 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $579.49
10+ $460.31
25+ $420.01
50+ $391.88
100+ $365.64

Product Features

Product features

  • Size: 4.6" x 2.2" x 0.5" (117 x 55,9 x 12,7 mm)
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
  • Outline Drawing for Maxi DC-DC Converter
    DXF  PDF 
  • Maxi, long gold pin (RoHS), slotted baseplate
    PDF 
  • Maxi, long gold pin (RoHS), slotted baseplate
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
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30482 View details
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30188 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30718 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30181 View details
Description Transverse Threaded RoHS Yes Drawings Part Number 30778 View details
Description Transverse Threaded RoHS Yes Drawings Part Number 30196 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30720 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30723 View details

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 View details
Description Y-Cap RoHS Yes Drawings Part Number 01000 View details
Description Y-Cap RoHS Yes Drawings Part Number 03093 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 View details
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 View details
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 View details
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 View details

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 View details

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 View details
Description Shielded vert. RoHS No Drawings
Part Number 06207 View details

Thermate Pad

Description RoHS Drawings Part Number Add to cart table header
Description Maxi Thermate Pad RoHS Yes Drawings Part Number 20263 View details

Transformer

Description RoHS Drawings Part Number Add to cart table header
Description PR Bus Isolation RoHS No Drawings
Part Number 29768 View details