Skip to main content

V24A48E400BN | Maxi DC DC Converter | Vicor

V24A48E400BN in the product family

Maxi DC DC Converter

Full Brick
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
V24A48E400BN in the product family

Maxi DC DC Converter

Input Voltage 24V
Output Voltage 48V
Output Power 400W
Full Brick
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
Data Sheet
Error Message here
Order an evaluation board
24644R

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
V24A48E400BN
Lead time
22 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $402.96
10+ $320.08
25+ $292.05
50+ $272.50
100+ $254.25

Product Features

Product features

  • Size: 4.6" x 2.2" x 0.5" (117 x 55,9 x 12,7 mm)
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
  • Maxi, long ModuMate, slotted baseplate
    PDF 
  • Outline Drawing for Maxi DC-DC Converter
    DXF  PDF 
  • Maxi, long ModuMate, slotted baseplate
    STP 

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30482 View details
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30188 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30718 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30181 View details
Description Transverse Threaded RoHS Yes Drawings Part Number 30778 View details
Description Transverse Threaded RoHS Yes Drawings Part Number 30196 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30720 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30723 View details

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 View details
Description Y-Cap RoHS Yes Drawings Part Number 01000 View details
Description Y-Cap RoHS Yes Drawings Part Number 03093 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 View details
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 View details
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 View details
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 View details

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 View details

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 View details
Description Shielded vert. RoHS No Drawings
Part Number 06207 View details

Socket - Module_extraction Tool

Description RoHS Drawings Part Number Add to cart table header
Description Extraction tool for Maxi module RoHS No Drawings
Part Number 22827 View details

Sockets - Inmates

Description RoHS Drawings Part Number Add to cart table header
Description 5 Sets - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18362 View details
Description 5 Sets - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18363 View details
Description 5 Sets - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18364 View details
Description 5 Sets - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18365 View details
Description Input - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18374 View details
Description Input - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18375
Description Input - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18378 View details
Description Input - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18379 View details
Description Output - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18382 View details
Description Output - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18383 View details
Description Output - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18388 View details
Description Output - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18389 View details
Description 5 Sets - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21510 View details
Description Input - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21539 View details
Description Output - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21543 View details

Thermate Pad

Description RoHS Drawings Part Number Add to cart table header
Description Maxi Thermate Pad RoHS Yes Drawings Part Number 20263 View details

Transformer

Description RoHS Drawings Part Number Add to cart table header
Description PR Bus Isolation RoHS No Drawings
Part Number 29768 View details