Skip to main content

V24B24E150BN | Mini DC DC Converter | Vicor

V24B24E150BN in the product family

Mini DC DC Converter

Half Brick
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
V24B24E150BN in the product family

Mini DC DC Converter

Input Voltage 24V
Output Voltage 24V
Output Power 150W
Half Brick
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
Data Sheet
Error Message here
Order an evaluation board
24645R

Evaluation Board Users Guide

End of life

Option Graph Section

Options
Part Number
V24B24E150BN

Product Features

Product features

  • Size: 2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm)
  • Low noise zero current switching and zero voltage
  • Switching technology
  • Single-wire paralleling
  • Output voltage adjust from 10-110%
  • Logic enable / disable
  • Input undervoltage lockout
  • Output overvoltage protection

Accordion Section

  • Outline drawing for Mini DC-DC Converter
    PDF  DXF 
  • Mini, long ModuMate, slotted baseplate
    PDF 
  • Mini, long ModuMate, slotted baseplate
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
Description Longitudinal Threaded RoHS Yes Drawings Part Number 32188 View details
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30189 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30195 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30182 View details
Description Transverse Threaded RoHS Yes Drawings Part Number 30184 View details
Description Transverse Threaded RoHS Yes Drawings Part Number 30269 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30721 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30724 View details

CM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 1000 uH RoHS Yes Drawings Current Rating 12.0 Part Number 31743 View details
Description 1.3 mH RoHS Yes Drawings Current Rating 13.0 Part Number 32006 View details

DM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 22 uH RoHS Yes Drawings Current Rating 12.0 Part Number 33206 View details

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 View details
Description Y-Cap RoHS Yes Drawings Part Number 01000 View details
Description Y-Cap RoHS Yes Drawings Part Number 03093 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 View details
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 View details
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 View details
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 View details

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 View details

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 View details
Description Shielded vert. RoHS No Drawings
Part Number 06207 View details

Socket - Module_extraction Tool

Description RoHS Drawings Part Number Add to cart table header
Description Extraction tool for Mini module RoHS No Drawings
Part Number 22828 View details

Sockets - Inmates

Description RoHS Drawings Part Number Add to cart table header
Description 5 Sets - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18366 View details
Description 5 Sets - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18367 View details
Description 5 Sets - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18368 View details
Description 5 Sets - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18369 View details
Description Input - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18374 View details
Description Input - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18375
Description Input - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18378 View details
Description Input - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18379 View details
Description Output - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18384 View details
Description Output - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18385
Description Output - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18390 View details
Description Output - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18391 View details
Description 5 Sets - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21511 View details
Description Input - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21539 View details
Description Output - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21544 View details