Skip to main content

V300A28H500BL | Maxi DC DC Converter | Vicor

V300A28H500BL in the product family

Maxi DC DC Converter

Full Brick
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
V300A28H500BL in the product family

Maxi DC DC Converter

Input Voltage 300V
Output Voltage 28V
Output Power 500W
Full Brick
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
Data Sheet
Error Message here
Order an evaluation board
24644R

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
V300A28H500BL
Lead time
22 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $1,124.36
10+ $893.11
25+ $814.91
50+ $760.34
100+ $709.42

Product Features

Product features

  • Size: 4.6" x 2.2" x 0.5" (117 x 55,9 x 12,7 mm)
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
  • Maxi, long tin/lead pin, slotted baseplate
    PDF 
  • Outline Drawing for Maxi DC-DC Converter
    DXF  PDF 
  • Maxi, long tin/lead pin, slotted baseplate
    STP 

Related accessories

Associated System Modules

Description RoHS Drawings Part Number Add to cart table header
Description ARM Autoranging Rectifier Module RoHS Drawings
Part Number VI-ARM
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
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30482 View details
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30188 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30718 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30181 View details
Description Transverse Threaded RoHS Yes Drawings Part Number 30778 View details
Description Transverse Threaded RoHS Yes Drawings Part Number 30196 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30720 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30723 View details

CM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 3000 uH RoHS Yes Drawings Current Rating 7.0 Part Number 31742 View details
Description 1000 uH RoHS Yes Drawings Current Rating 12.0 Part Number 31743 View details
Description 1.3 mH RoHS Yes Drawings Current Rating 13.0 Part Number 32006 View details

DM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 22 uH RoHS Yes Drawings Current Rating 12.0 Part Number 33206 View details
Description 1 mH RoHS Yes Drawings Current Rating 4.0 Part Number 36-00036 View details

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 View details
Description Y-Cap RoHS Yes Drawings Part Number 01000 View details
Description Y-Cap RoHS Yes Drawings Part Number 03093 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 View details
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 View details
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 View details
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 View details

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 View details

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 View details
Description Shielded vert. RoHS No Drawings
Part Number 06207 View details

Thermate Pad

Description RoHS Drawings Part Number Add to cart table header
Description Maxi Thermate Pad RoHS Yes Drawings Part Number 20263 View details

Transformer

Description RoHS Drawings Part Number Add to cart table header
Description PR Bus Isolation RoHS No Drawings
Part Number 29768 View details