Skip to main content

V300B48C250B | Mini DC DC Converter | Vicor

V300B48C250B in the product family

Mini DC DC Converter

Half Brick
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
V300B48C250B in the product family

Mini DC DC Converter

Input Voltage 300V
Output Voltage 48V
Output Power 250W
Half Brick
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
Data Sheet
Error Message here
Order an evaluation board
24645R

Evaluation Board Users Guide

End of life

Option Graph Section

Options
Part Number
V300B48C250B

Product Features

Product features

  • Size: 2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm)
  • Low noise zero current switching and zero voltage
  • Switching technology
  • Single-wire paralleling
  • Output voltage adjust from 10-110%
  • Logic enable / disable
  • Input undervoltage lockout
  • Output overvoltage protection

Accordion Section

  • Outline drawing for Mini DC-DC Converter
    PDF  DXF 
  • Mini, short tin/lead pin, slotted baseplate
    PDF 
  • Mini, short tin/lead pin, slotted baseplate
    STP 

Related accessories

Associated System Modules

Description RoHS Drawings Part Number Add to cart table header
Description ARM Autoranging Rectifier Module RoHS Drawings
Part Number VI-ARM
Description RoHS Drawings
Part Number
Description RoHS Drawings
Part Number

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Longitudinal Threaded RoHS Yes Drawings Part Number 32188 View details
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30189 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30195 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30182 View details
Description Transverse Threaded RoHS Yes Drawings Part Number 30184 View details
Description Transverse Threaded RoHS Yes Drawings Part Number 30269 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30721 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30724 View details

CM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 3000 uH RoHS Yes Drawings Current Rating 7.0 Part Number 31742 View details
Description 1000 uH RoHS Yes Drawings Current Rating 12.0 Part Number 31743 View details
Description 1.3 mH RoHS Yes Drawings Current Rating 13.0 Part Number 32006 View details

DM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 22 uH RoHS Yes Drawings Current Rating 12.0 Part Number 33206 View details
Description 1 mH RoHS Yes Drawings Current Rating 4.0 Part Number 36-00036 View details

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 View details
Description Y-Cap RoHS Yes Drawings Part Number 01000 View details
Description Y-Cap RoHS Yes Drawings Part Number 03093 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 View details
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 View details
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 View details
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 View details

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 View details

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 View details
Description Shielded vert. RoHS No Drawings
Part Number 06207 View details

Thermate Pad

Description RoHS Drawings Part Number Add to cart table header
Description Mini Thermate Pad RoHS Yes Drawings Part Number 20264 View details

Transformer

Description RoHS Drawings Part Number Add to cart table header
Description PR Bus Isolation RoHS No Drawings
Part Number 29768 View details