Skip to main content

V300C28H75BN3 | Micro DC DC Converter | Vicor

V300C28H75BN3 in the product family

Micro DC DC Converter

Quarter Brick
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
V300C28H75BN3 in the product family

Micro DC DC Converter

Input Voltage 300V
Output Voltage 28V
Output Power 75W
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
V300C28H75BN3
Lead time
22 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $408.45
10+ $324.44
25+ $296.04
50+ $276.21
100+ $257.72

Product Features

Product features

  • Size: 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
  • Low noise zero current switching and zero voltage
  • Switching technology
  • Single-wire paralleling
  • Output voltage adjust from 10-110%
  • Logic enable / disable
  • Input undervoltage lockout
  • Output overvoltage protection

Accordion Section

  • Micro, long ModuMate, through-hole baseplate
    PDF 
  • Micro, long ModuMate, through-hole baseplate
    STP 

Related accessories

Associated System Modules

Description RoHS Drawings Part Number Add to cart table header
Description ARM Autoranging Rectifier Module RoHS Drawings
Part Number VI-ARM
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
Description 2163 uH RoHS Yes Drawings Current Rating 1.0 Part Number 31943 View details
Description 1.3 mH RoHS Yes Drawings Current Rating 13.0 Part Number 32006 View details

DM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 22 uH RoHS Yes Drawings Current Rating 12.0 Part Number 33206 View details
Description 1 mH RoHS Yes Drawings Current Rating 4.0 Part Number 36-00036 View details

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 View details
Description Y-Cap RoHS Yes Drawings Part Number 01000 View details
Description Y-Cap RoHS Yes Drawings Part Number 03093 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 View details
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 View details
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 View details
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 View details

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 View details

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 View details
Description Shielded vert. RoHS No Drawings
Part Number 06207 View details

Socket - Module_extraction Tool

Description RoHS Drawings Part Number Add to cart table header
Description Extraction tool for Micro module RoHS No Drawings
Part Number 22829 View details

Sockets - Inmates

Description RoHS Drawings Part Number Add to cart table header
Description 5 Sets - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18370 View details
Description 5 Sets - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18371 View details
Description 5 Sets - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18372 View details
Description 5 Sets - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18373 View details
Description Input - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18376 View details
Description Input - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18377 View details
Description Input - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18380 View details
Description Input - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18381 View details
Description Output - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18386 View details
Description Output - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18387 View details
Description Output - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18392 View details
Description Output - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18393 View details
Description 5 Sets - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21512 View details
Description Input - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21540 View details
Description Output - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21545 View details