VTM48EH040T025B00 | VTM® Current Multiplier | Vicor
VTM48EH040T025B00
in the product family
VTM® Current Multiplier
VTM48EH040T025B00
in the product family
VTM® Current Multiplier
Input Voltage
42V
Output Voltage
3.5V
Output Current
25A
HALF ChiP package
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
Option Graph Section
Options
Part Number
VTM48EH040T025B00
Lead time
36 Week(s)
Minimum order quantity
25
Quantity | MSRP |
---|---|
25+ | $50.52 |
50+ | $47.14 |
100+ | $43.98 |
Distributor stock
Product Features
Product features
- High frequency ZVS / ZCS Sine Amplitude Converter (SAC)
- High density, up to 334 A/in³
- Up to 50 A in a 0.56 in² footprint
- Low AC impedance: bulk capacitance elimination
- Fast dynamic response and low noise: no output filtering required
- 2,250 V of isolation
- Contains built-in protection features
- Pick & place / SMD compatible
- Mix and match full and half-chip products
Accordion Section
- Data Sheets
Data Sheet - White Papers
Factorized Power Architecture: High-current board-mounted power - White Papers
Enabling Next-Generation High-Density Power Conversion - White Papers
High-Current/Low-Voltage Solution For Microprocessor Applications from 48V Input - White Papers
Dual-Stage Feedback Technique for Single-Pole Feedback Compensation - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related accessories
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Longitudinal Fins 11 mm | RoHS Yes | Drawings | Part Number 32783 | Add to Cart |
Description Transverse Fins 11 mm | RoHS Yes | Drawings | Part Number 32784 | Add to Cart |
Description Longitudinal Fins 6.3 mm | RoHS Yes | Drawings | Part Number 32785 | Add to Cart |
Description Transverse Fins 6.3 mm | RoHS Yes | Drawings | Part Number 32786 | Add to Cart |
Push Pins
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.051"-0.069" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33622 | Add to Cart |
Description 0.070"-0.104" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33623 | Add to Cart |
Description 0.105"-0.132" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33624 | Add to Cart |
Description 0.133"-0.156" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33625 | Add to Cart |