Skip to main content
Back to VTM

VTM48MP010T105AG0 | VTM™ Current Multiplier | Vicor

VTM48MP010T105AG0 in the product family

VTM™ Current Multiplier

0823 ChiP package
0.899 x 0.335 x 0.177in / 22.83 x 8.52 x 4.5mm
VTM48MP010T105AG0 in the product family

VTM™ Current Multiplier

Input Voltage 48V
Output Voltage 1V
Output Current 105A
0823 ChiP package
0.899 x 0.335 x 0.177in / 22.83 x 8.52 x 4.5mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Not recommended for new designs

Option Graph Section

Options
Part Number
VTM48MP010T105AG0
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $85.01
50+ $79.32
100+ $74.01

Product Features

Product features

  • Based on Vicor’s ZVS / ZCS resonant Sine Amplitude Converter(TM) Topology
  • High power density
  • High efficiency, reduces system power consumption
  • Provides enable / disable control, internal temperature monitoring, internal current monitoring

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers