DC-DC converters that provide all the necessary performance and features to create smaller, lighter and less costly power systems
The Vicor DCM3623T75H53 is an isolated, regulated DC-DC converter module operating from an unregulated, wide input voltage range from 36 to 75V to generate an isolated 48V DC nominal output. This module leverages the thermal and density benefits of Vicor ChiP packaging technology, allowing customers to achieve cost effective power solutions with previously unattainable system size, weight and efficiency characteristics. With its high-frequency zero-voltage switching topology, this module delivers high efficiencies across its entire input voltage range. With a peak efficiency of 92.5 percent and a maximum power density of 818W/in3, this DCM provides superior power system performance from a variety of unregulated power sources to the point-of-load.