The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The Vicor NBM2317 is a non-isolated, fixed ratio, DC-DC converter. Employing a unique switching topology and packaging, this bidirectional converter bridges 12V to 48V and can deliver a maximum continuous output power of 800 watts at 97.9 percent peak efficiency. It delivers voltage essentially free of noise without any need for external filters or bulk capacitors. It’s packaged in a surface-mount converter-housed-in-package, or SM-ChiP, which provides low thermal impedance to both the top and bottom of the package providing easy thermal management.
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
How are automotive electronics evolving?
Power delivery networks in automotive are being taxed more than ever today. Learn how Vicor is helping design more efficient power systems