World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
The ExaScaler/PEZY ZettaScaler-1.8 Super Computer pushes the limits in computing performance with a performance density of 1.5 PetaFLOPS/m. Powered by Vicor modules, the ZettaScaler leverages HV distribution and 48V Direct to CPU architecture. Vicor is proud to be part of such a high performance super computer and work with such an innovative company as ExaScaler/PEZY.
The Vicor power modules enable high efficiency and high density from 380V to the CPU in just a few highly integrated power modules. Vicor BCM modules convert 380V to 48V at each of its 24 Brick CPU clusters. Within each PEZY Brick CPU cluster, 48V is distributed to 32 PEZY-SCnp48 Module Cards. Each PEZY Module card uses a PRM and two VTMs for 48V Direct to CPU power.
World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Powering the future: Innovations in GenAI power delivery
How staggering are the power requirements of large language models? What can be done to reduce power consumption? Learn what modular power can do
The importance of edge computing
Faster speeds are becoming critically important. Learn what applications are thriving and why power density is so critical to future growth