Edge computing leverages modular power in scalable micro data centers
Keeping people safe and preventing the spread of disease is more important than ever. These robots use UV lamps or disinfecting sprays to eliminate dangerous pathogens and bacteria from highly trafficked, large areas such as schools, warehouses, hospitals, and hotels. Typically powered by 24V or higher battery sources, the robots need to power high-intensity UV lights and pumps as well as sensors and motors for autonomous operation. Increasing requirements for safety place increasing requirements on the power delivery network for longer operation and greater disinfecting capability.
Vicor ZVS buck and buck-boost regulators provide efficient, lightweight, and compact regulation to support a wide range of loads. This design shows the battery’s 24V being regulated to drive pumps, fans, sensors, and controllers ranging from 3.3V to 24V. The Vicor modular approach to PDNs results in high-efficiency (>95%) and less space required compared to traditional DC-DC converters and regulators handling high power requirements.
Inputs: 12V (8 – 18V), 24V (8 – 36V), 48V (30 – 60V)
Output: 1 – 16V
Power: Up to 22A
Peak efficiency: Up to 98%
As small as 10.0 x 10.0 x 2.5mm
Input: 8 – 60V
Output: 10 – 54V
Power: Up to 150W continuous
Efficiency: Over 98%
10.5 x 14.5 x 3.05mm
Edge computing leverages modular power in scalable micro data centers
Building Better UAVs using Modular Power
Power density: the inconspicuous key to delivering worldwide internet coverage
Drone enables life-saving communications amid natural disasters