Autoranging rectifier module for Mini, Maxi, Micro
The ENMod system is a
Autoranging 115/230VAC input
Harmonic current attenuation to EN61000‑3‑2
EMI filtering to
Transient immunity to EN61000-4-5
Part Number | Product Grade | Pin Style | RoHS Compliant | Baseplate | Add to cart / view details | |||
---|---|---|---|---|---|---|---|---|
EN1C11 |
![]() |
Part Number: EN1C11 | Product Grade: –20°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Slotted | Add to cart | |
EN1C21 |
![]() |
Part Number: EN1C21 | Product Grade: –20°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Slotted | Add to cart | |
EN1C22 |
![]() |
Part Number: EN1C22 | Product Grade: –20°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Threaded | Add to cart | |
EN1CN1 |
![]() |
Part Number: EN1CN1 | Product Grade: –20°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to cart | |
EN1T11 |
![]() |
Part Number: EN1T11 | Product Grade: –40°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Slotted | Add to cart | |
EN1T21 |
![]() |
Part Number: EN1T21 | Product Grade: –40°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Slotted | Add to cart | |
EN1T22 |
![]() |
Part Number: EN1T22 | Product Grade: –40°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Threaded | Add to cart | |
EN1T23 |
![]() |
Part Number: EN1T23 | Product Grade: –40°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Through hole | Add to cart | |
EN1TS1 |
![]() |
Part Number: EN1TS1 | Product Grade: –40°C to +100°C | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to cart | |
EN1TN1 |
![]() |
Part Number: EN1TN1 | Product Grade: –40°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to cart | |
EN1H21 |
![]() |
Part Number: EN1H21 | Product Grade: –40°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Threaded | Add to cart | |
EN1HN1 |
![]() |
Part Number: EN1HN1 | Product Grade: –40°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to cart | |
EN1CG1 |
![]() |
Part Number: EN1CG1 | Product Grade: –20°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to cart | |
EN1CG3 |
![]() |
Part Number: EN1CG3 | Product Grade: –20°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Through hole | Add to cart | |
EN1TG1 |
![]() |
Part Number: EN1TG1 | Product Grade: –40°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to cart | |
EN1HG1 |
![]() |
Part Number: EN1HG1 | Product Grade: –40°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to cart | |
Resources for the design engineer
Autoranging rectifier module for Mini, Maxi, Micro