QPI-x-EVAL1

Active EMI filter modules
The QPI family of active EMI filters provides conducted common-mode (CM) and differential-mode (DM) attenuation from 150kHz to 30MHz (CISPR22 range). The proprietary active-filtering circuit provides superior attenuation at low frequencies intended to support EN Class B limits, including PICMG 3.0 for ATCA boards. In comparison to passive solutions, the use of active filtering reduces the volume of the common-mode choke, providing a low-profile, surface-mount device. Smaller size saves valuable board real estate and the reduced height enhances airflow in blade applications. The
Features and Benefits
Features and benefits
Provides conducted common-mode (CM) and differential-mode (DM) attenuation from 150kHz to 30MHz (CISPR22 range)
Optimized for applications that require EN55022 Class B limits
12, 24 & 48V nominal input voltages
Saves up to 50% board space vs. standard filters
Select a QPI
Part Number | Input (V) | Current (A) | Test Freq. (kHz) | CM Attenuation (dB) | HIPot (V) | Package (mm) | Add to cart / view details | |||
---|---|---|---|---|---|---|---|---|---|---|
QPI-21LZ |
![]() |
Part Number: QPI-21LZ | Input (V): 30 – 80 | Current (A): 14 | Test Freq. (kHz): 250 | CM Attenuation (dB): 45 | HIPot (V): 1,500 | Package (mm): LGA | Add to cart | |
QPI-21LZ-01 |
![]() |
Part Number: QPI-21LZ-01 | Input (V): 30 – 80 | Current (A): 14 | Test Freq. (kHz): 250 | CM Attenuation (dB): 45 | HIPot (V): 1,500 | Package (mm): Open Frame | Add to cart | |
QPI-12LZ |
![]() |
Part Number: QPI-12LZ | Input (V): 5.0 – 80 | Current (A): 7 | Test Freq. (kHz): 1,000 | CM Attenuation (dB): 40 | HIPot (V): 1,500 | Package (mm): LGA | Add to cart | |
QPI-12LZ-01 |
![]() |
Part Number: QPI-12LZ-01 | Input (V): 5.0 – 80 | Current (A): 7 | Test Freq. (kHz): 1,000 | CM Attenuation (dB): 40 | HIPot (V): 1,500 | Package (mm): Open Frame | Add to cart | |
QPI-11LZ |
![]() |
Part Number: QPI-11LZ | Input (V): 5.0 – 50 | Current (A): 7 | Test Freq. (kHz): 1,000 | CM Attenuation (dB): 60 | HIPot (V): 707 | Package (mm): LGA | Add to cart | |
QPI-11LZ-01 |
![]() |
Part Number: QPI-11LZ-01 | Input (V): 5.0 – 50 | Current (A): 7 | Test Freq. (kHz): 1,000 | CM Attenuation (dB): 60 | HIPot (V): 707 | Package (mm): Open Frame | Add to cart | |
QPI-6LZ |
![]() |
Part Number: QPI-6LZ | Input (V): 30 – 80 | Current (A): 14 | Test Freq. (kHz): 250 | CM Attenuation (dB): 40 | HIPot (V): 1,500 | Package (mm): LGA | Add to cart | |
QPI-6LZ-01 |
![]() |
Part Number: QPI-6LZ-01 | Input (V): 30 – 80 | Current (A): 14 | Test Freq. (kHz): 250 | CM Attenuation (dB): 40 | HIPot (V): 1,500 | Package (mm): Open Frame | Add to cart | |
QPI-5LZ |
![]() |
Part Number: QPI-5LZ | Input (V): 10 – 40 | Current (A): 14 | Test Freq. (kHz): 250 | CM Attenuation (dB): 60 | HIPot (V): 707 | Package (mm): LGA | Add to cart | |
QPI-5LZ-01 |
![]() |
Part Number: QPI-5LZ-01 | Input (V): 10 – 40 | Current (A): 14 | Test Freq. (kHz): 250 | CM Attenuation (dB): 60 | HIPot (V): 707 | Package (mm): Open Frame | Add to cart | |
QPI-3LZ |
![]() |
Part Number: QPI-3LZ | Input (V): 10 – 40 | Current (A): 7 | Test Freq. (kHz): 250 | CM Attenuation (dB): 65 | HIPot (V): 707 | Package (mm): LGA | Add to cart | |
QPI-3LZ-01 |
![]() |
Part Number: QPI-3LZ-01 | Input (V): 10 – 40 | Current (A): 7 | Test Freq. (kHz): 250 | CM Attenuation (dB): 65 | HIPot (V): 707 | Package (mm): Open Frame | Add to cart | |
MQPI-18LP |
![]() |
Part Number: MQPI-18LP | Input (V): 5.0 – 50 | Current (A): 7 | Test Freq. (kHz): 1,000 | CM Attenuation (dB): 45 | HIPot (V): 1,500 | Package (mm): LGA | Add to cart | |
MQPI-18LP-01 |
![]() |
Part Number: MQPI-18LP-01 | Input (V): 5.0 – 50 | Current (A): 7 | Test Freq. (kHz): 1,000 | CM Attenuation (dB): 45 | HIPot (V): 1,500 | Package (mm): Open Frame | Add to cart | |
Power System Designer
Resources
Resources for the design engineer
QPI-3LZ data sheet
7 Amp Active EMI Filter for 24Vdc Bus
QPI-5LZ data sheet
14 Amp Active EMI Filter for 24Vdc Bus
QPI-6LZ data sheet
14 Amp Active EMI Filter for 48Vdc Bus
QPI-8LZ data sheet
6 Amp Active EMI Filter, with integrated Hot-Swap, for 48Vdc Bus
QPI-10LZ data sheet
6 Amp EMI Filter, with integrated Hot-Swap for 48V VI Chip products (Not recommended for new designs)
QPI-11LZ data sheet
7 Amp VI Chip products
QPI-12LZ data sheet
7 Amp VI Chip EMI Filter for 48V VI Chip products
QPI-21LZ data sheet
14 A Active EMI Filter SiP for 48Vdc Bus
MQPI-18 data sheet
7 Amp Active EMI Filter for 24Vdc Bus
Promo Component
Related Products
Related Products

Legacy DC-DC converters supporting traditional designs

The DC-DC converter that established the “brick” standard