High‑performance PCB layout and thermal design
By overcoming the obstacles imposed on high power processors by high current delivery through the “last inch,” Vicor Power-on-Package technology does more than just improve performance and simplify motherboard design. It enables processors to achieve previously unattainable performance levels that are necessary to fulfill the promise of high-performance applications such as Artificial Intelligence.
Higher peak and average current delivery >1000 Amps
Reduces motherboard copper and processor interconnect resistances by up to 50X
Reduces processor power pin count by >10X
Big data mining
Artificial Intelligence
Machine learning
Autonomous vehicles
In response to ever-increasing demands within the cloud for high-performance applications, such as big data mining and artificial intelligence with its machine learning and deep learning applications, processor operating currents have risen to many hundreds of amperes. The remaining short distance PDN to the processor – the “last inch” – consisting of the motherboard power plane and interconnects within the processor socket, has become a limiting factor in processor performance and total system efficiency.
Low density prohibits close proximity to processor
Density challenge increases with higher currents
Additional phases for higher currents creates phase imbalance
High switching frequency noise
FPA factorizes power conversion into separate regulation and transformation functions that can be individually optimized to maximize performance. The regulation module can be placed at any location on the motherboard while the critical current delivery module the current multiplier is optimized for density, efficiency and low noise and can be placed in extremely close proximity to the processor. Current multipliers are capable of delivering a high current of greater than 1000 Amps and enable a 50X reduction in PDN resistance. Depending on processor currents, Vicor offers both lateral and vertical factorized power options.
High-current delivery is provided via MCM (Modular Current Multiplier) modules that are placed adjacent to the processor either on the motherboard or on the processor substrate. Placement of MCMs on the substrate minimizes PDN losses and reduces the number of processor substrate BGA pins required for power. LPD is designed to support the power delivery demands and unique form factor of OCP Accelerator Module (OAM) cards and custom AI accelerator cards.
For extremely high processor currents, VPD reduces PDN resistance by a further 10X over LPD by placing the current multiplier module directly underneath the processor. Delivering power vertically has the added advantage of opening up the topside PCB board area for high speed I/O and memory. VPD utilizes similar current multipliers to the Vicor LPD solution but integrates the high-frequency bypass capacitance typically placed beneath the processor into the gearbox package attached to the MCM. The gearbox also enables the necessary change in pitch from the MCM’s output pins to the processor’s power pins and its output power pins are also matched to the power map of the processor or ASIC to maximize performance.