Skip to main content

Case study: Unmanned aircraft for communications

High-efficiency, high-density modules free up space for advanced communications and extend range

product-table-datasheet-icon-default.svgPDF

Customer’s challenge

This class of UAV depends on solar power to meet its long flight time requirements. Solar power systems rely on the use of maximum powerpoint tracking (MPPT) circuitry to ensure that solar energy is harvested at the optimum voltage before conversion to a voltage suitable for charging a secondary battery, or delivery to the power system’s intermediate bus network. The key goals were:

  • Efficient high voltage to SELV conversion
  • A compact and lightweight solution to keep the drone as light as possible
  • A robust and reliable solution
Unmanned aircraft for communications image

The Vicor solution

As this class of UAVs develops, high-efficiency power-conversion topologies such as Zero-Voltage Switching and Zero-Current Switching (ZVS/ZCS) which are used in Vicor BCMs® are important to enable the widening variety of fuel sources and applications with increasing power challenges.

Key benefits

Key benefits

efficiency icon

Efficiently convert high voltages to SELV

Lightweight icon image

Lightweight power delivery network

wide icon

Wide input range at point-of-load conversion

Power delivery network

A combination of the BCM6123 providing the isolated conversion of the 350V to a 48V intermediate bus and the PI3741 ZVS Buck-Boost regulator with a very wide range input voltage operating capability provides a tightly regulated 28V output for various UAV loads.

Vicor power delivery network for unmanned aircraft for communications
BCM family page

BCM bus converter modules


Isolated fixed-ratio


Input: 800 – 48V


Output: 2.4 – 55.0V


Current: Up to 150A


Efficiency: Up to 98%


As small as 22.0 x 16.5 x 6.7mm  


Go to the family page

ZVS buck-boost regulators


Non-isolated regulated


Input: 8 – 60V


Output: 10 – 54V


Power: Up to 150W continuous


Efficiency: Over 98%


10.5 x 14.5 x 3.05mm


Resources