Building Better UAVs using Modular Power
Drones in agriculture are uniquely challenged to carry heavy payloads for longer spraying times while flying in varying conditions. They must cover large areas reliably and safely for an industry that demands high productivity. These drones are equipped with GPS, pumps, radar sensors, vision systems, and fail-safe systems that have different voltage and power levels. To accommodate all those features and functions without impacting payload, flight time or reliability, they demand efficient, lightweight, power-dense power solutions.
The Vicor DCM power module is an isolated, highly efficient, regulated DC-DC converter utilizing a high-frequency zero-voltage switching (ZVS) topology, operating from an unregulated, wide range input to generate an isolated output. Modular DCM converters and downstream Vicor ZVS Buck and Buck-Boost products support efficient power distribution, providing superior power system performance and connectivity from a variety of unregulated power sources to the point-of-load.
Input: 9 – 420V
Output: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V
Power: Up to 1300W
Efficiency: Up to 96%
As small as 24.8 x 22.8 x 7.2mm
Inputs: 12V (8 – 18V), 24V (8 – 36V), 48V (30 – 60V)
Output: 1 – 16V
Power: Up to 22A
Peak efficiency: Up to 98%
As small as 10.0 x 10.0 x 2.5mm
Input: 8 – 60V
Output: 10 – 54V
Power: Up to 150W continuous
Efficiency: Over 98%
10.5 x 14.5 x 3.05mm
Building Better UAVs using Modular Power
Drone enables life-saving communications amid natural disasters
2022 energy forecast: Ultra-dense power delivery networks are re-shaping the future
Advancements in UAV capabilities using modular power delivery networks