Skip to main content

Get the free eBook: Accelerate your move to a high performance 48V power delivery network.  GET YOUR COPY NOW

High density power conversion
Converting high voltage
to 48V efficiently

high power density icon

High power density

High efficiency icon

High efficiency

Fast transient response icon

Fast transient response

Low EMI icon

Low EMI

High performance power modules optimized for 
48V power delivery networks

Solutions for the entire power delivery network

The Vicor 48V ecosystem of high performance power modules provides complete power delivery networks to convert high voltage to a 48V bus, power downstream loads, and eases the transition with modules to power legacy 12V loads.

Efficiently converting high voltage to 48V

Industry-leading power density and innovative architectures of Vicor power modules equip power designers with either isolated or non-isolated solutions that reduce the size and weight of power systems and enable the advantages of a 48V bus.

Isometric image of Vicor 48V ecosystem with HV to 48V portion in focus

Modules to convert high voltage to 48V

800V and 400V to 48V

BCM family page

BCM® bus converter


Isolated fixed-ratio


Input: 36 – 800V


Output: 2.4 – 55.0V


Current: Up to 150A


Peak efficiency: 98%


As small as 22.0 x 16.5 x 6.7mm  


200V and 100V to 48V

Go to the family page

DCM™ DC-DC converter


Isolated regulated


Input: 9 – 420V


Output: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V


Power: Up to 1300W


Peak efficiency: 96%


As small as 24.8 x 22.8 x 7.21mm


270V to 48V or 28V

MIL-COTS DCM family of modules

MIL-COTS DCM™ DC-DC converter


Isolated regulated


Input: 28, 30, 270V


Output: 3.3, 5, 12, 15, 24, 28, 48V


Power: Up to 1300W


Peak efficiency: 96% 


As small as 0.98 x 0.90 x 0.28in


Application examples

Isometric illustration of an example high performance computing power delivery network

High performance computing

Moving AC-DC rectification and battery backup from data center racks to a central location, using 400V power distribution in data centers, and utilizing Vicor BCM power modules’ compact 400 to 48V conversion within the rack can increase the number of processors in each rack by fourfold.

Isometric illustration of an Automotive Power Delivery Network

Automotive

Vicor BCM power modules enable 800V and 400V batteries to supply 48V power delivery networks. Their fast transient response allows for the elimination of the intermediate 12 or 28V battery, reducing considerable weight and space consumption within an EV.

Isometric illustration of a Robotics / UAV Power Delivery Network

Robotics and UAVs

Vicor high-density BCMs are the most efficient way to convert a high-voltage input into standard SELV output, allowing robots and UAVs to gain the advantages of a 48V bus while saving valuable space and weight, enabling more productivity, functionality and increased run time.

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Resources