World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
The PFC MegaPAC MI and PFC MegaPAC-High Power MI combine power factor correction (PFC) with the configurability of the MegaPAC family of power supplies. The PFC MegaPAC MI and PFC MegaPAC-High Power MI provide up to 1600W and 2400W of output powers respectively. The chassis has eight slots and can provide as many as 32 outputs for the PFC MegaPAC MI and 25 outputs for the PFC MegaPAC-High Power MI. The PFC MegaPAC MI and PFC MegaPAC-High Power MI have the same input and output connections, mounting points and dimensions.
Power factor corrected
Up to 32 outputs
MIL‑STD 810 for shock & vibration
MIL‑STD 704 and 1399 for overvoltage & transients
World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Efficiently powering the growing suite of advanced on-board sensors
Learn how Vicor delivers high power with efficiency and reduced weight air-to-surface (ASM) missiles