Skip to main content

MI-200™ / MI-J00™ DC-DC Converters

Rugged DC-DC converters supporting traditional design

The MI-Series is designed for applications utilizing distributed power architecture and is based on the Vicor VI-200 / VI-J00 family of zero-current switching, component-level DC-DC converters. Operating at frequencies up to 1MHz, the MI-Series offers state-of-the-art performance in terms of power density, efficiency, noise, ease-of-use, and reliability. The Vicor industry-standard package enables the MI-Series to meet MIL-STD-810 environmental requirements for humidity, fungus, salt, fog, explosive atmosphere, acceleration, vibration and shock. Standard features such as wide-output trimming/programming, current limiting, remote sense, logic enable/disable and latching OVP and OTP combine to offer a high degree of protection, versatility and reliability for military power systems.

MI-200 data sheet

MI-J00 data sheet

Features and Benefits

Features and benefits

Remote sense

Remote sense

Current limit

Current limit

OVP and thermal shut down

OVP and thermal shut down

Power boosters for higher power outputs

Power boosters for higher power outputs 

Resources

  • Outline Drawing for MI-J00 Module
    PDF DXF
  • Outline Drawing for MI-200 Module
    PDF DXF

Power System Designer

Quick product search Watch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Power/Current:
Vicor Power System Designer

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.