Vicor Power Systems introduces a new family of VITA 62 compliant power supplies for MIL-COTS VPX applications
Vicor Power Systems introduces a new family of VITA 62 compliant power supplies for MIL-COTS VPX applications
The Vicor Power Systems new line of VITA 62 compliant power supplies are designed for 3U Open VPX systems and achieve high-efficiency and high-power density in a rugged, conduction-cooled chassis. The initial products operate from a nominal 28V or 270V DC input, with predefined output voltages ranging from 3.3V to 12V, delivering up to 600W of power. Customers requiring different output voltages or power levels can request a customized power supply to meet their own specifications.
This family of products has been fully tested and will meet MIL-461F and MIL-704F. In addition the 28V input version also meets MIL-1275D. Please refer to data sheet for compliance information..
Part Number | Nominal Input Voltage |
Package Size | Input Voltage Range |
Output Voltage | |||||
+12V | +5V | +3.3V | +3.3V | +12V | -12V | ||||
VIT270wxx600yzzz | 270V | 3U (3.9 x 6.6 x 0.9 in) |
240 – 290V | 480W | 150W | 66W | 19.8W | 12W | 12W |
VIT028wxx600yzzz | 28V | 3U (3.9 x 6.6 x 0.9 in) |
18 – 40V | 480W | 150W | 66W | 19.8W | 12W | 12W |
Learn more about our new VITA 62 MIL-COTS modules.
About Vicor Corporation
Vicor Corporation designs, develops, manufactures and markets modular power components and complete power systems based upon a portfolio of patented technologies. Headquartered in Andover, Massachusetts, Vicor sells its products to the power systems market, including enterprise and high performance computing, industrial equipment and automation, telecommunications and network infrastructure, vehicles and transportation, aerospace and defense. www.vicorpower.com