I13TL1A0 | Digital Isolators | Vicor
I13TL1A0
in the product family
Digital Isolators
I13TL1A0
in the product family
Digital Isolators
Power Distribution
380VDC
Module Size
1010 LGA package
0.394 x 0.394 x 0.078in / 10.0 x 10.0 x 1.97mm
0.394 x 0.394 x 0.078in / 10.0 x 10.0 x 1.97mm
1010 LGA package
0.394 x 0.394 x 0.078in / 10.0 x 10.0 x 1.97mm
0.394 x 0.394 x 0.078in / 10.0 x 10.0 x 1.97mm
Option Graph Section
Options
Part Number
I13TL1A0
Lead time
28 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $24.68 |
10+ | $19.60 |
25+ | $17.89 |
50+ | $16.69 |
100+ | $15.57 |
Product Features
Product features
- Isolation Channels: 2 Tx, 1 Rx
- Transmission rate: DC to 2.5 Mbps
- Isolation: 4242 Vdc
- Working Voltage: 420 V
- Low power with no VCC supply required on either the transmit or receive side of the isolator unlike traditional digital isolators
- Superior reliability and lifetime versus traditional optocouplers
- Combined with the BCM specific D44TL1A0 Digital Supervisor and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.
- Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
Accordion Section
Promo Component
Get more documents, videos and case studies in the resource library for engineers