High‑performance PCB layout and thermal design
The I13TL1A0 is a three-channel passive digital isolator which enables secondary-referenced digital power-system monitoring and control when used in conjunction with the Vicor digital supervisor (D44TL1A0) and high-performance power conversion, regulation and transformation modules and bricks. The I13TL1A’s passive design reduces system complexity, while its small footprint increases system power density.
Powered from input signal, no VCC required
Operating input voltage = 3.3V (typ.)
Working voltage = 420VDC, 300VRMS
AC isolation voltage = 3000VRMS
Part Number | Input (V) | Isolation (Vdc) | Package | Add to cart / view details | |||
---|---|---|---|---|---|---|---|
I13TL1A0 » |
![]() |
Part Number: I13TL1A0 » | Input (V): 3.3 | Isolation (Vdc): 4242 | Package: 10 x 10 LGA SiP | View details | |