High‑performance PCB layout and thermal design
The D44TL1A0 is a digital power-system supervisor which provides a communication interface between a host processor and up to four ChiP™ BCMs® (Bus Converter Modules). The supervisor communicates with a system controller via a
PMBus compatible host interface for enhanced monitoring and control of ChiP BCM Bus Converter Modules
Interfaces with up to four BCMs through dedicated UART interfaces via Vicor digital isolators (I13TL1A0) enabling secondary referenced BCM control and telemetry
OVP, OCP, OTP protection and monitoring
10 x 10mm Land Grid Array (LGA) package
Part Number | Input Voltage (V) | Temp. Grade (°C) | Package | Interface Product | Add to cart / view details | |||
---|---|---|---|---|---|---|---|---|
D44TL1A0 |
![]() |
Part Number: D44TL1A0 | Input Voltage (V): 2.7 - 16 | Temp. Grade (°C): -40 - 125 | Package: 10 x 10 | Interface Product: VI Chip BCM 6123 | View details | |
Bus converters