PRM48AF480M400A00 | PRM® Regulator | Vicor
PRM48AF480M400A00
in the product family
PRM® Regulator
PRM48AF480M400A00
in the product family
PRM® Regulator
Input Voltage
48V
Output Voltage
48V
Output Power
400W
FULL ChiP package
1.28 x 0.87 x 0.265in / 32.5 x 22.0 x 6.73mm
1.28 x 0.87 x 0.265in / 32.5 x 22.0 x 6.73mm
Option Graph Section
Options
Part Number
PRM48AF480M400A00
Lead time
32 Week(s)
Minimum order quantity
25
Quantity | MSRP |
---|---|
25+ | $231.13 |
50+ | $215.66 |
100+ | $201.21 |
Distributor stock
Product Features
Product features
- ZVS buck-boost regulator
- High efficiency
- High density
- ~1 MHz switching frequency
- Very low profile
- Pick & place / SMD compatible
- Surface-mount or through-hole package
- Mix and match full and half-chip products
Accordion Section
- Data Sheets
Data Sheet - White Papers
Factorized Power Architecture: High-current board-mounted power - White Papers
Enabling Next-Generation High-Density Power Conversion - White Papers
High-Current/Low-Voltage Solution For Microprocessor Applications from 48V Input - White Papers
Dual-Stage Feedback Technique for Single-Pole Feedback Compensation - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related accessories
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Transverse Fins 11 mm | RoHS Yes | Drawings | Part Number 34072 | Add to Cart |
Description Transverse Fins 6.3 mm | RoHS Yes | Drawings | Part Number 34073 | Add to Cart |
Description Longitudinal Fins 11 mm | RoHS Yes | Drawings | Part Number 34074 | Add to Cart |
Description Longitudinal Fins 6.3 mm | RoHS Yes | Drawings | Part Number 34075 | Add to Cart |
Push Pins
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.045"-0.056" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32434 | Add to Cart |
Description 0.057"-0.091" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32435 | Add to Cart |
Description 0.092"-0.119" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32436 | Add to Cart |
Description 0.120"-0.142" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32437 | Add to Cart |