Skip to main content
Article

48V systems: What you need to know as automakers say goodbye to 12V

Now that Tesla said it, automakers are following. The move to 48V has started. Switching to a 48V electrical system greatly reduces the current levels the vehicle's wiring harness needs to supply to its high-power subsystems, thereby enabling the use of lighter, smaller-gauge wires that cost considerably less per foot.

Electric car image

Today, 48V power systems are already helping improve the efficiency and performance of ICE and mild hybrid vehicles, but they will become an essential technology for tomorrow's EVs.

What you’ll learn:

  • Why automakers are finally migrating from 12- to 48-V automotive accessory power systems.
  • An overview of the technical challenges automakers and their suppliers must overcome.
  • An introduction to the architectural options and standards that govern 48V automotive power systems.

The 12V automotive power system has dominated the industry for over 70 years, but it’s begun to cede that stranglehold to 48V options. The higher-power versions offer numerous advantages, including the ability to deliver much higher levels of power across thinner, lighter, and lower-cost wiring harnesses. Such systems are also relatively inexpensive to implement because they don't need to meet the more stringent safety and performance requirements that govern so-called high-voltage systems rated for more than 62V.

Despite these long-term advantages, the short-term level of effort and investments it would take to re-tool vehicle designs, their manufacturing lines, and the supply chains that support them have delayed the widespread adoption of 48V electrical systems in all but a handful of products.

Lately, though, the balance of this equation has begun to tip in favor of 48V due to the growing adoption of power-hungry subsystems, such as active suspensions and electrical power steering, and mounting pressure on manufacturers to save weight and cost. Added incentives for the adoption of 48V power systems are emerging from the greater numbers of electrical vehicles (EVs) in the market, which rely on electrical power for every aspect of their operation.

Fortunately, several architectures support the use of both 12 and 48V systems in the same vehicle.1 They can make the transition easier by allowing for the use of existing "legacy" electronics wherever needed.

In this article, we'll explore some of the technical issues designers will face and need to overcome as they transition the next generations of trucks, cars, and other vehicles to 48V systems.

A slow emergence

48V vehicular power systems have been around for quite some time, mostly used to drive large pumps and actuators in off-road vehicles and other specialized applications. Over the past decade or so, they began to be used to reduce the currents required to drive electric superchargers, active suspension systems, and other power-hungry functions in passenger cars and work vehicles.

More recently, increased regulatory pressure to improve fuel economy has strengthened manufacturers' interest in using 48V to reduce direct loads on their vehicles' internal combustion engines. This has been accomplished by electrifying other high-power accessory functions, such as power steering, air conditioning, and coolant pumps.

At least in theory, migration to a 48V accessory bus also provided an economical way to produce transitional products in the form of so-called “mild hybrid.” Mild hybrids augment a relatively small conventional engine with a 48V motor-generator that can be used to provide additional torque during acceleration and regenerative braking, as well as support auto stop/start functionality when the vehicle is coasting or stopped at a light.

A mild-hybrid system’s relatively low levels of assist deliver only offer a fraction of the efficiency improvements offered by a full hybrid drive system. However, they can be easily incorporated into an existing ICE vehicle design and typically add less than $1K to their production cost.

While mild hybrids helped expand the demand for 48V components, it's expected that they will find even greater use in the upcoming generation of EVs where electricity must be used to drive all accessory functions. This includes power steering and brakes, active suspension, coolant pumps, and air-conditioning compressors, any one of which may draw peak loads of multiple kilowatts.

Switching to a 48V electrical system greatly reduces the current levels the vehicle's wiring harness needs to supply to its high-power subsystems, thereby enabling the use of lighter, smaller-gauge wires that cost considerably less per foot. For example, delivering 950W of 12V power (79A) across a 12ft. wiring harness requires a 4AWG cable that weighs roughly 2kg (4.1 lbs.). In contrast, powering the same 950W load with 48V can be accomplished using 10AWG wire, which weighs 0.24kg (>0.5 lb.), resulting in an 85% savings in weight (Figure 2).

 Lower-cost power harness image

Figure 1:  Moving to 48V enables the use of lighter, lower-cost wiring harnesses that lose less of the power they conduct to resistive heating.

In addition to the weight and cost savings, switching to a 48V power system can dramatically reduce resistive losses that could directly impact an EV's range. Using the previous example, we find that switching to the higher voltage (and lower current) drops the harnesses' resistive losses from 40W to only 5.8W. When multiplied by the number of high-power subsystems used in a typical EV, the potential savings can shave the vehicle's weight by 100–150 lbs. and eliminate enough resistive losses to contribute roughly 10km to its range.

A gradual transition to 48V

So far, Tesla seems to be the only manufacturer to have fully embraced 48V power, beginning with its upcoming CyberTruck, followed by design changes that will eliminate the 12V bus from several of their existing models. On top of enjoying the previously mentioned advantages, it's reported that Tesla has already created its own “secret” accessories team dedicated to developing products specifically for the 48-V architecture, such as lighting, winches, and air compressors.2

Most other automakers, though, will have to distribute the enormous costs of overhauling their designs, manufacturing lines, and supply chains over a much longer period.

During the expected 10- to 15-year period transition to 48V power, many vehicles will continue to use existing 12V accessories and subsystems that work well and would be too costly to re-engineer immediately. This can be accomplished by running a legacy 12V harness throughout the vehicle.

However, the more practical method is to implement a distributed power-delivery architecture, such as the one developed by Vicor (Figure 2). In a distributed system, the vehicle's 48V is derived from the vehicle's primary 400/800V battery and then sent to 12V power converters located close to the load points. Redundant power for braking, steering, and other ASIL D safety-critical functions can be derived by feeding them with two or more independent, isolated voltage converters.3

48V power distribution system architecture image

Figure 2:  A distributed 48V power distribution system makes it easy and economical to derive 12V power for "legacy" systems at the point of consumption.

Transitioning to a 48V power architecture also raises the question about where the 48V will come from. In the case of Tesla, the company has chosen to power the 48V bus via a small standalone lithium-ion auxiliary battery that’s charged from the vehicle's main battery pack.

Alternatively, some manufacturers may choose to eliminate the need for a separate 48V battery by creating a "virtual" battery consisting of a low-impedance converter, regulator, and small storage devices, such as supercapacitors. This would provide hold-up power for the door lock and other systems that must remain active while the main battery is disconnected.

Getting started

The details of a particular manufacturer's transition to 48V will vary greatly depending on their products, their technical maturity, and the requirements of the customers they serve. But nearly anyone beginning the journey can benefit from a solid grounding in the basic standards and design practices related to the technologies they will be using. This includes:

  • ISO 217804 covers requirements and tests for the electric and electronic components in road vehicles equipped with an electrical system operating at a nominal voltage of 48VDC. This includes general requirements on 48VDC electrical systems, voltage ranges, and slow voltage transients and fluctuations (not including EMC).
  • The VDA Recommendation 3205 is published and maintained by the ZVEI-German Electrical and Electronic Manufacturers’ Association. It covers a wide range of specifications and test requirements for electric and electronic components in motor vehicles for the development of a 48V power supply. ZVEI's document "48-Volt Electrical Systems – A Key Technology Paving to the Road to Electric Mobility"6 provides practical insights about the requirements posed by VDA 320 and their fulfillment.

References

  1. Automotive 400V battery to 12V, 3.6kW DC-DC converter reference design, Texas Instruments.
  2. Why Tesla’s move to 48-volt electrical architecture is an industry game changer,” Tim James, The Driven, March 20, 2023.
  3. ASIL D safety concept-assessed high-speed traction, bi-directional DC-DC conversion reference design, Texas Instruments.
  4. ISO 21780:2020 - Road vehicles — Supply voltage of 48V — Electrical requirements and tests,” International Standards Organization, 2020.
  5. VDA 320:  Electric and Electronic Components in Motor Vehicles 48V On-Board Power Supply Requirements and Tests,” German Electrical and Electronic Manufacturers’ Association, 2016.
  6. 48-Volt Electrical Systems: A Key Technology Paving to the Road to Electric Mobility,” German Electrical and Electronic Manufacturers’ Association, 2016.

Resources

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.