Skip to main content

Case study: Agricultural UAVs

Enabling greater functionality for reliability and productivity

product-table-datasheet-icon-default.svgPDF

Customer’s challenge

Drones in agriculture are uniquely challenged to carry heavy payloads for longer spraying times while flying in varying conditions. They must cover large areas reliably and safely for an industry that demands high productivity. These drones are equipped with GPS, pumps, radar sensors, vision systems, and fail-safe systems that have different voltage and power levels. The key goals were:

  • Significantly reduce power supply weight and maximize space on-board for payload
  • Extend flight time for more productivity
  • Handle a wide range of input voltages
Agricultural UAV image

The Vicor solution

Vicor change to high-performance power modules are compact and lightweight, allowing the drone to carry the accessories needed to do its job such as pumps or sensors. At the same time, the high efficiency allows both increased flight time and a simplified thermal management that requires less space on board.

Key benefits

Key benefits

High efficiency icon

Higher efficiency to extend flight times and range of operation

Inputs icon

Power modules support a variety of input voltages for PoL devices

ZVS topology icon

Advanced packaging and topologies

Power delivery network

The Vicor DCM™ power module is an isolated, highly efficient, regulated DC-DC converter utilizing a high-frequency Zero-Voltage Switching (ZVS) topology, operating from an unregulated, wide range input to generate an isolated output. Modular DCM converters and downstream Vicor ZVS Buck and Buck-Boost products support efficient power distribution, providing superior power system performance and connectivity from a variety of unregulated power sources to the point-of-load.

Vicor power delivery network for agricultural UAVs
Go to the family page

DCM DC-DC converters


Isolated regulated


Input: 9 – 420V


Output: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V


Power: Up to 1300W


Efficiency: Up to 96%


As small as 24.8 x 22.8 x 7.21mm


ZVS buck family page

ZVS buck regulators


Non-isolated regulated


Inputs: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)


Output: 2.2 – 16V 


Current: Up to 22A


Peak efficiency: Up to 98%


As small as 10.0 x 10.0 x 2.56mm  


Go to the family page

ZVS buck-boost regulators


Non-isolated regulated


Input: 8 – 60V


Output: 10 – 54V


Power: Up to 150W continuous


Efficiency: Over 98%


10.5 x 14.5 x 3.05mm


Resources