World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Vicor PI3523 ZVS Switching Regulators are high-efficiency regulators that integrate the controller, power switches, amplifiers and support components in a high-density LGA system-in-package. The regulators have high-efficiency performance under light and full load, with peak efficiency up to 98%. PI3523 regulators are available for outputs from 2.2V to 14V and current up to 22A, and are parallel capable with single-wire current sharing for larger loads. The regulators are simple to use, with a wide 30V to 60V input and internal compensation so it requires very few external components.
World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTROL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Reducing I2R losses to enable extended missions
Learn how Vicor delivers high power with efficiency and reduced weight for electronic countermeasures