World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Vicor PI3325 ZVS buck regulators are highly integrated system-in-package regulators that output 5V at up to 20A for point-of-load applications. The PI3325 integrates the controller, power switches, and support components in a 10 x 14mm LGA package and uses a high-performance Zero-Voltage Switching topology to provide best-in-class efficiency, with pulse skipping at light loads. It operates from a 14 to 42 V supply, and supports parallel operation with automatic current sharing for applications with higher current requirements. The PI3325 supports fast and slow current limits, integrates a differential amplifier for remote sensing, and has adjustable soft start and tracking.
World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Reducing I2R losses to enable extended missions
Learn how Vicor delivers high power with efficiency and reduced weight for electronic countermeasures