Skip to main content

VIPAC™ Power System 50 – 900 Watt

New configurations for this family of products are not available.

Please use the Power System Designer tool to find a product for your project.

The VIPAC family of power systems is a unique class of user-defined, modular power solutions that is easily configured using the Vicor PowerBench™ tools. It incorporates pre-assembled and tested front ends, Vicor Maxi, Mini and Micro series DC-DC converters, a choice of output connections and mechanical platforms. VIPAC can be specified with single, dual or triple outputs with voltages as low as 2VDC to as high as 48VDC and power levels from 50 to 900W per output. VIPAC is available in a variety of packages with profiles as low as 0.75in.

VIPAC™ Power System Product Image

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and benefits

Features and benefits

Single, dual or triple outputs

Single, dual or triple outputs

Protective features

Protective features: Inrush current limiting, transient protection, EMI filtering

Rugged low-profile coldplate

Rugged low-profile coldplate

Heat-sink platforms available

Heat-sink platforms available

Resources

  • VIPAC Power System Configuration "A"
    PDF DXF
  • VIPAC Power System Configuration "B"
    PDF DXF
  • VIPAC Power System Configuration "C"
    PDF DXF
  • VIPAC Power System Configuration "D"
    PDF DXF
  • VIPAC Power System Configuration "E"
    PDF DXF
  • VIPAC Power System Configuration "F"
    PDF DXF
  • VIPAC Power System Configuration "G"
    PDF DXF

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

VIPAC Array

Highly flexible system of DC input, with as many as four user-definable outputs

IAM

Input filter module for VI-200/VI-J00

RAM

Output ripple attenuator for VI-200/VI-J00

FIAM

Input filter module for Mini, Maxi, Micro

MicroRAM

Output ripple attenuator module for VI-200/VI-J00 and Micro, Mini, Maxi series converters

HAM

Active PFC module

ENMods

Single-phase AC front-end system incorporating the FARM and the MiniHAM

AIM

AC input filter and rectifier for PFMs in a VIA package

ARM

Autoranging rectifier module for VI-200/VI-J00

FARM

Autoranging rectifier module for Mini, Maxi, Micro

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.