High‑performance PCB layout and thermal design
The RAM (Ripple Attenuator Module) may be connected to
The RAM offers power systems architects a single, flexible, component-level solution to almost any clean-power problem. It also eliminates the space, efficiency and weight penalties associated with linear power sources, and the stability, efficiency, and adjustment penalties associated with external add-on filters for conventional switchers.
Reduces output ripple to <3mVP-P (VI-200)
Compatible with any
No adjustments required
Converter sense, trim, overvoltage and overcurrent retained
Part Number | Product Grade | Power | RoHS Compliant | Add to cart / view details | |||
---|---|---|---|---|---|---|---|
VI-RAM-E1 |
![]() |
Part Number: VI-RAM-E1 | Product Grade: –10°C to +100°C | Power: Up to 10 Amps | RoHS Compliant: No | Add to cart | |
VI-RAM-C1 |
![]() |
Part Number: VI-RAM-C1 | Product Grade: –25°C to +100°C | Power: Up to 10 Amps | RoHS Compliant: No | Add to cart | |
VI-RAM-C2 |
![]() |
Part Number: VI-RAM-C2 | Product Grade: –25°C to +100°C | Power: Up to 20 Amps | RoHS Compliant: No | Add to cart | |
VI-RAM-I1 |
![]() |
Part Number: VI-RAM-I1 | Product Grade: –40°C to +100°C | Power: Up to 10 Amps | RoHS Compliant: No | Add to cart | |
VI-RAM-M1 |
![]() |
Part Number: VI-RAM-M1 | Product Grade: –55°C to +100°C | Power: Up to 10 Amps | RoHS Compliant: No | Add to cart | |
VE-RAM-E1 |
![]() |
Part Number: VE-RAM-E1 | Product Grade: –10°C to +100°C | Power: Up to 10 Amps | RoHS Compliant: Yes | Add to cart | |
VE-RAM-C1 |
![]() |
Part Number: VE-RAM-C1 | Product Grade: –25°C to +100°C | Power: Up to 10 Amps | RoHS Compliant: Yes | Add to cart | |
VE-RAM-I1 |
![]() |
Part Number: VE-RAM-I1 | Product Grade: –40°C to +100°C | Power: Up to 10 Amps | RoHS Compliant: Yes | Add to cart | |
VE-RAM-M1 |
![]() |
Part Number: VE-RAM-M1 | Product Grade: –55°C to +100°C | Power: Up to 10 Amps | RoHS Compliant: Yes | Add to cart | |
VI-RAM-E2 |
![]() |
Part Number: VI-RAM-E2 | Product Grade: –10°C to +100°C | Power: Up to 20 Amps | RoHS Compliant: No | Add to cart | |
VI-RAM-I2 |
![]() |
Part Number: VI-RAM-I2 | Product Grade: –40°C to +100°C | Power: Up to 20 Amps | RoHS Compliant: No | Add to cart | |
VI-RAM-M2 |
![]() |
Part Number: VI-RAM-M2 | Product Grade: –55°C to +100°C | Power: Up to 20 Amps | RoHS Compliant: No | Add to cart | |
VE-RAM-E2 |
![]() |
Part Number: VE-RAM-E2 | Product Grade: –10°C to +100°C | Power: Up to 20 Amps | RoHS Compliant: Yes | Add to cart | |
VE-RAM-C2 |
![]() |
Part Number: VE-RAM-C2 | Product Grade: –25°C to +100°C | Power: Up to 20 Amps | RoHS Compliant: Yes | Add to cart | |
VE-RAM-I2 |
![]() |
Part Number: VE-RAM-I2 | Product Grade: –40°C to +100°C | Power: Up to 20 Amps | RoHS Compliant: Yes | Add to cart | |
VE-RAM-M2 |
![]() |
Part Number: VE-RAM-M2 | Product Grade: –55°C to +100°C | Power: Up to 20 Amps | RoHS Compliant: Yes | Add to cart | |
Legacy DC-DC converters supporting traditional designs